Compare Model Drawings, CAD & Specs Availability Price
End Cover, Lens Tube, 0.5 inch LT Series
$20
In Stock
In Stock
Post Mounting Ring, 1/2 inch LT Series Lens Tubes
$27
End Cover, Lens Tube, 1 inch LT Series
$26
In Stock
In Stock
Post Mounting Ring, 1 inch LT Series Lens Tubes
$35
2 Weeks
2 Weeks
End Cover, Lens Tube, 2 inch LT Series
$28
In Stock
In Stock
Post Mounting Ring, 2 inch LT Series Lens Tubes
$41
In Stock
In Stock

Features

Lens Tube End Covers

The LT-C End Covers are provided to protect the optics mounted within a 0.5-,1.0-, or 2.0 in. diameter LT Series Lens Tube. Each End Cover is made with an internal thread and an external thread to cover either end of the tube.

Post Mounting Adapter

The LT-PR Post Mounting Rings allow LT Series lens tubes to be post mounted. It attaches to posts via a counterbored through hole and securely holds the lens tube in place with a circumferential clamp mechanism. This style of clamping more evenly distributes the holding force and minimizes tube deformation and damage.

Lens Tube Accessories